Skip to main content

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25
Pkg. Code:pkg_7558
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (NP40N055CLE-AZ)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Pb (Lead) FreeYes
Carrier TypeBag
ID (A)40
Lead CompliantNo
Length (mm)10
MOQ1000
Mounting TypeThrough Hole
Nch/PchNch
Pkg. TypeMP-25
Qualification LevelIndustrial
RDS (ON) (Max) @10V or 8V (mohm)23
Series NameNP Series
Tape & ReelNo
VDSS (Max) (V)55
Width (mm)8

Description

Support is limited to customers who have already adopted these products.