Skip to main content

Features

  • Super low on-state resistance RDS(on)1 = 30 mΩ MAX. (VGS = −10 V, ID = −18 A) RDS(on)2 = 40 mΩ MAX. (VGS = −4.5 V, ID = −18 A)
  • Low input capacitance Ciss = 3200 pF TYP.
  • Built-in gate protection diode

Description

The NP36P06SLG is P-channel MOS Field Effect Transistor designed for high current switching applications.

Parameters

Attributes Value
Qualification Level Automotive
Nch/Pch Pch
Channels (#) 1
Standard Pkg. Type TO-252 / DPAK
VDSS (Max) (V) -60
ID (A) -36
RDS (ON) (Max) @10V or 8V (mohm) 30
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 40
Pch (W) 56
Ciss (Typical) (pF) 3200
Qg typ (nC) 52
Series Name NP Series

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#)
MP-3ZK 6 x 6 x 2.65 3

Applied Filters: