Skip to main content
Pch Power MOSFET -40V -36A 17mohm TO-263 / D2PAK for Automotive

Package Information

CAD Model: View CAD Model
Pkg. Type: MP-25ZK
Pkg. Code: pkg_7562
Lead Count (#): 3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
RoHS (NP36P04KDG-E2-AY) EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 3
Carrier Type Embossed Tape
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Channels (#) 1
Ciss (Typical) (pF) 2800
Function Power MOSFETs
Gate Level Logic
ID (A) -36
Id max @ 25°C (A) -36
Lead Compliant No
Length (mm) 10
MOQ 800
Mounting Type Surface Mount
Nch/Pch Pch
Pch (W) 56
Pkg. Type MP-25ZK
Qg typ (nC) 55
Qualification Level Automotive
RDS (ON) (Max) @10V or 8V (mohm) 17
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 23.5
RDS (ON) (Typical) @ 10V / 8V (mohm) 12.8
Series Name NP Series
Standard Pkg. Type TO-263 / D2PAK
Tape & Reel No
VDSS (Max) (V) -40
VGSS (V) 20
Vgs (off) (Max) (V) -2.5
Width (mm) 9

Description

The NP36P04KDG is P-channel MOS Field Effect Transistor designed for high current switching applications.