Skip to main content
Renesas Electronics Corporation
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3ZK
Pkg. Code:pkg_7542
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (NP36N055SHE-E1-AY)EnglishJapanese
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Pb (Lead) FreeYes
Carrier TypeEmbossed Tape
ID (A)36
Lead CompliantNo
MOQ2500
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pkg. TypeMP-3ZK
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)0.014
Series NameNP Series
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
VDSS (Max) (V)55

Description

Support is limited to customers who have already adopted these products.

Nch single Power MOSFET 55V A 0. 014mohm Automotive