Skip to main content
Power MOSFETs for Automotive

Package Information

CAD Model: View CAD Model
Pkg. Type: MP-3 AL
Pkg. Code:
Lead Count (#): 3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
RoHS (NP36N055HLE-AZ) EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pb (Lead) Free Yes
Carrier Type Bag
ID (A) 36
Lead Compliant No
Lead Count (#) 3
MOQ 1000
Mounting Type Through Hole
Nch/Pch Nch
Pkg. Type MP-3 AL
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 0.013
Series Name NP Series
Standard Pkg. Type TO-251 / IPAK
Tape & Reel No
VDSS (Max) (V) 55

Description

Support is limited to customers who have already adopted these products.