Skip to main content
Renesas Electronics Corporation
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:HSON
Pkg. Code:pkg_7528
Lead Count (#):8
Pkg. Dimensions (mm):5 x 5 x 1.45
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (NP33N075YDF-E1-AY)EnglishJapanese
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
Channels (#)1
Ciss (Typical) (pF)1300
ID (A)33
Lead CompliantNo
Length (mm)5
MOQ2500
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)92
Pkg. Dimensions (mm)5 x 5 x 1.45
Pkg. TypeHSON
Qg typ (nC)28
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)28
RDS (ON) (Max) @4.5V (mohm)35
Series NameNP Series
Standard Pkg. TypePower SON-8 5x6
Tape & ReelNo
Thickness (mm)1.45
VDSS (Max) (V)75
VGSS (V)20
Vgs (off) (Max) (V)2.5
Width (mm)5

Description

Support is limited to customers who have already adopted these products.

Nch Single Power MOSFET 75V 33A 28mohm HSON-8 Automotive