Skip to main content
Renesas Electronics Corporation
Nch Dual Power MOSFET 60V 30A 14mohm Power SON-8 5x6 for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:HSON
Pkg. Code:pkg_11567
Lead Count (#):8
Pkg. Dimensions (mm):5 x 5 x 1.45
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.29.0095
RoHS (NP30N06QDK-E1-AY)EnglishJapanese

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
ApplicationAutomotive Use
Channels (#)2
Ciss (Typical) (pF)1500
FunctionPower MOSFETs
Gate LevelLogic
ID (A)30
Id max @ 25°C (A)30
Lead CompliantNo
Length (mm)5
MOQ2500
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)59
Pkg. Dimensions (mm)5 x 5 x 1.45
Pkg. TypeHSON
Price (USD)$1.21482
Qualification LevelAutomotive
RDS (ON) (Max) @10V (mohm)14
RDS (ON) (Max) @4.5V (mohm)21
RDS (ON) (Typical) @ 10V / 8V (mohm)11.5
Series NameNP Series
Standard Pkg. TypeSO8-FL 5x6 BSC
Tape & ReelNo
Thickness (mm)1.45
VDSS (Max) (V)60
VGSS (V)20
Vgs (off) (Max) (V)2.5
Width (mm)5

Description

NP29N06QDK is a dual N-channel MOS Field Effect Transistor designed for high current switching applications.