Skip to main content
Renesas Electronics Corporation
Pch Power MOSFET -60V -20A 47mohm Power SON-8 5x6 for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:HSON
Pkg. Code:pkg_7528
Lead Count (#):8
Pkg. Dimensions (mm):5 x 5 x 1.45
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (NP20P06YLG-E2-AY)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Channels (#)1
Ciss (Typical) (pF)1605
FunctionPower MOSFETs
Gate LevelLogic
ID (A)-20
Id max @ 25°C (A)-20
Lead CompliantNo
Length (mm)5
MOQ2500
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)57
Pkg. Dimensions (mm)5 x 5 x 1.45
Pkg. TypeHSON
Qg typ (nC)34
Qualification LevelAutomotive
RDS (ON) (Max) @10V (mohm)47
RDS (ON) (Max) @4.5V (mohm)70
RDS (ON) (Typical) @ 10V / 8V (mohm)37
Series NameNP Series
Standard Pkg. TypeSO8-FL 5x6
Tape & ReelNo
Thickness (mm)1.45
VDSS (Max) (V)-60
VGSS (V)20
Vgs (off) (Max) (V)-2.5
Width (mm)5

Description

The NP20P06YLG is P-channel MOS Field Effect Transistor designed for high current switching applications.