| CAD Model: | View CAD Model |
| Pkg. Type: | HSON |
| Pkg. Code: | pkg_7528 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 5.4 x 5 x 1.45 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| RoHS (NP16N06YLL-E1-AY) | EnglishJapanese |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 8 |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 400 |
| ID (A) | 16 |
| Lead Compliant | No |
| Length (mm) | 5 |
| MOQ | 2500 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pch (W) | 27.3 |
| Pkg. Dimensions (mm) | 5 x 5 x 1.45 |
| Pkg. Type | HSON |
| Price (USD) | $1.894 |
| Qg typ (nC) | 12 |
| Qualification Level | Automotive |
| RDS (ON) (Max) @10V or 8V (mohm) | 35 |
| RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) | 55 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 31 |
| Series Name | NP Series |
| Standard Pkg. Type | Power SON-8 5x6 |
| Tape & Reel | No |
| Thickness (mm) | 1.45 |
| VDSS (Max) (V) | 60 |
| VGSS (V) | 20 |
| Vgs (off) (Max) (V) | 2 |
| Width (mm) | 5 |
These products are N-channel MOS Field Effect Transistors designed for high current switching applications.