Skip to main content
Renesas Electronics Corporation
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25ZP
Pkg. Code:pkg_7563
Lead Count (#):3
Pkg. Dimensions (mm):10 x 9 x 4.9
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (NP109N055PUJ-E1B-AY)EnglishJapanese
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
Channels (#)1
Ciss (Typical) (pF)6900
ID (A)110
Lead CompliantNo
Length (mm)10
MOQ1000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)220
Pkg. Dimensions (mm)10 x 9 x 4.9
Pkg. TypeMP-25ZP
Qg typ (nC)115
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)3.2
Series NameNP Series
Standard Pkg. TypeTO-263 / D2PAK
Tape & ReelNo
Thickness (mm)4.9
VDSS (Max) (V)55
VGSS (V)20
Vgs (off) (Max) (V)4
Width (mm)9

Description

Support is limited to customers who have already adopted these products.

Nch Single Power MOSFET 55V 110A 3. 2mohm MP-25ZP/TO-263 Automotive