Skip to main content
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25ZP
Pkg. Code:pkg_7563
Lead Count (#):3
Pkg. Dimensions (mm):10 x 9.15 x 4.9
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (NP109N04PUG-E2-AY)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Channels (#)1
Ciss (Typical) (pF)10500
FunctionPower MOSFETs
Gate LevelStandard
ID (A)110
Id max @ 25°C (A)110
Lead CompliantNo
Length (mm)10
MOQ800
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)220
Pkg. Dimensions (mm)10 x 9 x 4.9
Pkg. TypeMP-25ZP
Qg typ (nC)180
Qualification LevelAutomotive
RDS (ON) (Max) @10V (mohm)2.3
Series NameNP Series
Simulation Model AvailableYes
Standard Pkg. TypeTO-263 / D2PAK
Tape & ReelNo
Thickness (mm)4.9
VDSS (Max) (V)40
VGSS (V)20
Vgs (off) (Max) (V)4
Width (mm)9

Description

Support is limited to customers who have already adopted these products.

The NP109N04PUG is N-channel MOS Field Effect Transistor designed for high current switching applications.