Skip to main content
Pch Power MOSFET -60V -100A 6mohm TO-263 / D2PAK for Automotive

Package Information

CAD Model: View CAD Model
Pkg. Type: MP-25ZP
Pkg. Code: pkg_7563
Lead Count (#): 3
Pkg. Dimensions (mm): 10 x 9.15 x 4.9
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8541.29.0040
RoHS (NP100P06PLG-E1-AY) EnglishJapanese

Product Attributes

Lead Count (#) 3
Carrier Type Embossed Tape
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Country of Assembly MALAYSIA
Country of Wafer Fabrication JAPAN
Channels (#) 1
Ciss (Typical) (pF) 15000
Function Power MOSFETs
Gate Level Logic
ID (A) -100
Id max @ 25°C (A) -100
Lead Compliant No
Length (mm) 10
MOQ 800
Mounting Type Surface Mount
Nch/Pch Pch
Pch (W) 200
Pkg. Dimensions (mm) 10 x 9 x 4.9
Pkg. Type MP-25ZP
Price (USD) $2.44375
Qg typ (nC) 300
Qualification Level Automotive
RDS (ON) (Max) @10V or 8V (mohm) 6
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 7.8
RDS (ON) (Typical) @ 10V / 8V (mohm) 4.4
Series Name NP Series
Simulation Model Available Yes
Standard Pkg. Type TO-263 / D2PAK
Tape & Reel No
Thickness (mm) 4.9
VDSS (Max) (V) -60
VGSS (V) 20
Vgs (off) (Max) (V) -2.5
Width (mm) 9

Description

The NP100P06PLG is P-channel MOS Field Effect Transistor designed for high current switching applications.