Skip to main content
Renesas Electronics Corporation
Pch Power MOSFET -40V -100A 3.7mohm TO-263 / D2PAK for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25ZP
Pkg. Code:pkg_7563
Lead Count (#):3
Pkg. Dimensions (mm):10 x 9 x 4.9
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.29.0095
RoHS (NP100P04PLG-E1-AY)EnglishJapanese

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyMALAYSIA
Country of Wafer FabricationJAPAN
Channels (#)1
Ciss (Typical) (pF)15100
FunctionPower MOSFETs
Gate LevelLogic
ID (A)-100
Id max @ 25°C (A)-100
Lead CompliantNo
Length (mm)10
MOQ800
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)200
Pkg. Dimensions (mm)10 x 9 x 4.9
Pkg. TypeMP-25ZP
Price (USD)$2.52953
Qg typ (nC)320
Qualification LevelAutomotive
RDS (ON) (Max) @10V (mohm)3.7
RDS (ON) (Max) @4.5V (mohm)5.1
RDS (ON) (Typical) @ 10V / 8V (mohm)2.8
Series NameNP Series
Simulation Model AvailableYes
Standard Pkg. TypeTO-263 / D2PAK
Tape & ReelNo
Thickness (mm)4.9
VDSS (Max) (V)-40
VGSS (V)20
Vgs (off) (Max) (V)-2.5
Width (mm)9

Description

The NP100P04PLG is P-channel MOS Field Effect Transistor designed for high current switching applications.