| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Description | Neuron 6050 Processor |
| Device Functions | LON Controller |
| Price (USD) | $10.8348 |
| Temp. Range (°C) | -40 to +85°C |
The Neuron® 6050 processor incorporates communication and control functions on a single chip in both hardware and firmware to facilitate the design of Industrial Internet of Things (IIoT) devices and consolidate smart control networks. The Neuron 6050 features a high-performance Neuron core. The device offers compatibility with the large installed base of LON and BACnet MS/TP devices, while adding support for LON/IP and BACnet/IP communication. Combined with external flash memory and communication transceiver, the Neuron 6050 provides a very flexible, low-cost, feature-enhanced LON and BACnet solution, all within the same device with a single application. This unique capability enables two of the most popular industrial protocols to communicate simultaneously over the same media. The Neuron 6050 is designed to deliver unprecedented flexibility and openness while lowering development and device costs in smart buildings and industrial installations.