Skip to main content
Renesas Electronics Corporation
Nch Power MOSFET 60V 100A 4.6mohm TO-262 / I2PAK

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-262
Pkg. Code:pkg_10775
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.29.0095
RoHS (N0603N-S23-AY)EnglishJapanese

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
Country of AssemblyCHINA, KOREA
Country of Wafer FabricationJAPAN
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)7730
FunctionPower MOSFETs
Gate LevelStandard
ID (A)100
Id max @ 25°C (A)100
Lead CompliantNo
Length (mm)10
MOQ500
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)156
Pkg. TypeTO-262
Price (USD)$1.42826
Qg typ (nC)133
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)4.6
Series NameN0 Series
Simulation Model AvailableYes
Standard Pkg. TypeTO-262 / I2PAK
Tape & ReelNo
VDSS (Max) (V)60
VGSS (V)20
Vgs (off) (Max) (V)4
Width (mm)9

Description

The N0603N is N-channel MOS Field Effect Transistor designed for high current switching applications.