Skip to main content
Renesas Electronics Corporation

Features

  • Low on-state resistance: RDS(on) = 7.0mΩ max. (VGS = 10V, ID = 30A)
  • Low Ciss: Ciss = 2040pF typ. (VDS = 25V)
  • High current: ID(DC) = ±60A
  • RoHS compliant
  • Quality grade: Standard

Description

The N0437N is an N-channel MOSFET rated at 40V, 60A, and 7.0mΩ Rdson(max). The device, available in a TO-220AB package, offers low on-resistance, high-speed switching, and high robustness. These MOSFETs are suitable for switching (motor drive, etc.) and load switch applications.

Applications

  • High current switching

Applied Filters: