| CAD Model: | View CAD Model |
| Pkg. Type: | TO-262 |
| Pkg. Code: | pkg_10775 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.29.0040 |
| RoHS (N0434N-S23-AY) | EnglishJapanese |
| Lead Count (#) | 3 |
| Carrier Type | Tube |
| Pb (Lead) Free | Yes |
| Country of Assembly | CHINA |
| Country of Wafer Fabrication | JAPAN |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 5550 |
| Function | Power MOSFETs |
| Gate Level | Standard |
| ID (A) | 100 |
| Id max @ 25°C (A) | 100 |
| Lead Compliant | No |
| Length (mm) | 10 |
| MOQ | 500 |
| Mounting Type | Through Hole |
| Nch/Pch | Nch |
| Pch (W) | 119 |
| Pkg. Type | TO-262 |
| Price (USD) | $1.09124 |
| Qg typ (nC) | 100 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V or 8V (mohm) | 3.7 |
| Series Name | N0 Series |
| Simulation Model Available | Yes |
| Standard Pkg. Type | TO-262 / I2PAK |
| Tape & Reel | No |
| VDSS (Max) (V) | 40 |
| VGSS (V) | 20 |
| Vgs (off) (Max) (V) | 4 |
| Width (mm) | 9 |
The N0434N is N-channel MOS Field Effect Transistor designed for high current switching applications.