Skip to main content
Renesas Electronics Corporation
Nch Power MOSFET 40V 100A 3.3mohm TO-263 / D2PAK

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25ZK
Pkg. Code:
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.29.0095
RoHS (N0413N-ZK-E1-AY)EnglishJapanese

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyCHINA, KOREA
Country of Wafer FabricationJAPAN
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)5550
FunctionPower MOSFETs
Gate LevelStandard
ID (A)100
Id max @ 25°C (A)100
Lead CompliantNo
MOQ800
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)119
Pkg. TypeMP-25ZK
Price (USD)$1.13686
Qg typ (nC)100
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)3.3
Series NameN0 Series
Simulation Model AvailableYes
Standard Pkg. TypeTO-263 / D2PAK
Tape & ReelNo
VDSS (Max) (V)40
VGSS (V)20
Vgs (off) (Max) (V)4

Description

The N0413N is N-channel MOS Field Effect Transistor designed for high current switching applications.