Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Features

  • LVPECL or LVCMOS Clock Input
  • 2.5 V LVCMOS Outputs for Pentium II Microprocessor Support
  • 150 ps Maximum Output-to-Output Skew
  • Maximum Output Frequency of 250 MHz
  • 32-Lead LQFP Packaging
  • 32-Lead Pb-Free Package Available
  • Dual or Single Supply Device:
  • Dual VCC Supply Voltage, 3.3 V Core and 2.5 V Output
  • Single 3.3 V VCC Supply Voltage for 3.3 V Outputs
  • Single 2.5 V VCC Supply Voltage for 2.5 V I/O

Description

The MPC940L is a 1:18 low voltage clock distribution chip with 2.5 V or 3.3 V LVCMOS output capabilities. The device features the capability to select either a differential LVPECL or an LVCMOS compatible input. The 18 outputs are 2.5 V or 3.3 V LVCMOS compatible and feature the drive strength to drive 50 ? series or parallel terminated transmission lines. With output-to-output skews of 150 ps, the MPC940L is ideal as a clock distribution chip for the most demanding of synchronous systems. The 2.5 V outputs also make the device ideal for supplying clocks for a high performance microprocessor based design. For a similar device at a lower price/performance point, the reader is referred to the MPC9109.

Applied Filters: