Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | PLCC |
| Pkg. Code: | PLG28 |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 11.5 x 11.5 x 3.63 |
| Pitch (mm): | 1.27 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pkg. Type | PLCC |
| Lead Count (#) | 28 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Advanced Features | Programmable Clock |
| C-C Jitter Max P-P (ps) | 190 |
| Core Voltage (V) | 3.3 |
| Divider Value | 1, 2, 4, 8 |
| Feedback Divider | 1 - 511 |
| Feedback Input | No |
| Input Freq (MHz) | 20 |
| Input Type | Crystal |
| Inputs (#) | 1 |
| Length (mm) | 11.5 |
| MOQ | 74 |
| Moisture Sensitivity Level (MSL) | 3 |
| Output Banks (#) | 1 |
| Output Freq Range (MHz) | 25 - 400 |
| Output Signaling | LVPECL |
| Output Type | LVPECL |
| Output Voltage (V) | 3.3 |
| Outputs (#) | 1 |
| Package Area (mm²) | 132.3 |
| Pb Free Category | e3 Sn |
| Period Jitter Max P-P (ps) | 170 |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 11.5 x 11.5 x 3.63 |
| Prog. Clock | Yes |
| Prog. Interface | SPI, Parallel |
| Qty. per Carrier (#) | 38 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 3.63 |
| VCO Max Freq (MHz) | 400 |
| VCO Min Freq (MHz) | 200 |
| Width (mm) | 11.5 |
| Xtal Freq (KHz) | 20 |
| Xtal Inputs (#) | 1 |
The MPC92429 is a 3.3 V compatible, PLL based clock synthesizer targeted for high performance clock generation in mid-range to high-performance telecom, networking and computing applications. With output frequencies from 25 MHz to 400 MHz and the support of differential PECL output signals the device meets the needs of the most demanding clock applications. Features