Skip to main content
Renesas Electronics Corporation
Touch Screen Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:PCG28
Lead Count (#):28
Pkg. Dimensions (mm):9.9 x 3.8 x 1.47
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQSOP
Lead Count (#)28
Pb (Lead) FreeYes
Carrier TypeReel
Accepts Spread Spec InputNo
Core Voltage (V)3.3V, 5V
Input Freq (MHz)12 - 20
Length (mm)9.9
MOQ2500
Moisture Sensitivity Level (MSL)1
Output TypeTTL, CMOS
Output Voltage (V)3.3
Outputs (#)2
Package Area (mm²)37.6
Pb Free Categorye3 Sn
Pitch (mm)0.64
Pkg. Dimensions (mm)9.9 x 3.8 x 1.47
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1.47
Width (mm)3.8

Description

The MK712 Touch Screen Controller IC provides all the screen drive, A to D converter and control circuits to easily interface to 4-wire analog resistive touch screens. The IC continually monitors the screen waiting for a touch. In this mode, the supply current is typically 0.5