Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | PGG16 |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 5.0 x 4.4 x 1.0 |
| Pitch (mm): | 0.65 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pkg. Type | TSSOP |
| Lead Count (#) | 16 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Accepts Spread Spec Input | No |
| Advanced Features | Reference Output |
| Core Voltage (V) | 3.3 |
| Input Freq (MHz) | 27 - 27 |
| Length (mm) | 5 |
| MOQ | 288 |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Freq Range (MHz) | 0 - 0 |
| Output Type | LVCMOS |
| Output Voltage (V) | 3.3 |
| Outputs (#) | 5 |
| Package Area (mm²) | 22 |
| Pb Free Category | e3 Sn |
| Period Jitter Typ P-P (ps) | 150 |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 5.0 x 4.4 x 1.0 |
| Qty. per Carrier (#) | 96 |
| Qty. per Reel (#) | 0 |
| Reference Output | Yes |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | No |
| Supply Voltage (V) | 3.3 - 3.3 |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 1 |
| Width (mm) | 4.4 |
| Xtal Freq (KHz) | 27 - 27 |
| Xtal Inputs (#) | 1 |
The MK2746-01 is a low cost, low jitter, high performance clock synthesizer for USB-DVR based applications. Using analog Phase Locked Loop (PLL) techniques, the device accepts a 27 MHz fundamental mode crystal or clock input to produce multiple output clocks for USB and Video applications. IDT manufacturers the largest variety of DVD, set top box, and multimedia clock synthesizers for all applications.