Skip to main content

Features

  • Packaged in 8-pin SOIC
  • Pb-free packaging
  • Uses an inexpensive, fundamental crystal or clock
  • Selectable audio output clock of 16.9344 MHz, 18.432 MHz, or 36.864 MHz
  • Supports MPEG sampling rates of 384x, 44.1 kHz, 48 kHz, and 96 kHz
  • Patented zero ppm synthesis error in all clocks
  • All frequencies are frequency locked
  • 25 mA output drive capability at TTL levels
  • Advanced, low power, sub-micron CMOS process
  • Operating voltage of 3.3 V or 5 V

Description

The MK2704 is a low cost, low jitter, high-performance PLL clock synthesizer designed to replace oscillators and PLL circuits in set-top box and multimedia systems. Using IDT's patented analog Phase Locked Loop (PLL) techniques, the device uses a 27 MHz crystal or clock input to produce a buffered reference clock and a selectable audio clock. The audio clock is frequency locked to the 27 MHz clock, assuring that the audio with zero ppm error and video will track perfectly. IDT manufactures the largest variety of Set-Top Box and multimedia clock synthesizers for all applications. Consult IDT to eliminate VCXOs, crystals and oscillators from your board.

Applied Filters: