Skip to main content
OPTi ACPI Firestar Clock Source

Package Information

Pkg. Type: QSOP
Pkg. Code: PCG28
Lead Count (#): 28
Pkg. Dimensions (mm): 9.9 x 3.8 x 1.47
Pitch (mm): 0.64

Environmental & Export Classifications

Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
Moisture Sensitivity Level (MSL) 1

Product Attributes

Pkg. Type QSOP
Lead Count (#) 28
Pb (Lead) Free Yes
Carrier Type Reel
C-C Jitter Max P-P (ps) 300
Core Voltage (V) 3.3
Function Clock Generator
Input Freq (MHz) 14.3182 - 14.3182
Input Type Crystal
Length (mm) 9.9
MOQ 2500
Moisture Sensitivity Level (MSL) 1
Output Freq Range (MHz) 14.318 - 75
Output Skew (ps) 250
Output Voltage (V) 3.3
Outputs (#) 15
Package Area (mm²) 37.6
Pb Free Category e3 Sn
Pitch (mm) 0.64
Pkg. Dimensions (mm) 9.9 x 3.8 x 1.47
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 2500
Reel Size (in) 13
Reference Output Yes
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Spread Spectrum No
Supply Voltage (V) 3.3 - 3.3
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.47
Width (mm) 3.8
Xtal Freq (MHz) 14.318 - 14.318
Xtal Inputs (#) 1