Skip to main content
2.5V/3.3V Differential LVPECL 1:9 Clock Distribution Buffer And Clock Driver

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFP
Pkg. Code: PRG32
Lead Count (#): 32
Pkg. Dimensions (mm): 7.0 x 7.0 x 1.4
Pitch (mm): 0.8

Environmental & Export Classifications

Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
Moisture Sensitivity Level (MSL) 3

Product Attributes

Pkg. Type TQFP
Lead Count (#) 32
Pb (Lead) Free Yes
Carrier Type Tray
Core Voltage (V) 2.5V, 3.3V
Divider Value 1, 2
Function Buffer, Divider
Input Freq (MHz) 3000
Input Type LVPECL
Inputs (#) 1
Length (mm) 7
MOQ 250
Moisture Sensitivity Level (MSL) 3
Output Banks (#) 3
Output Freq Range (MHz) 3000
Output Skew (ps) 20
Output Type LVPECL
Output Voltage (V) 2.5V, 3.3V
Outputs (#) 9
Package Area (mm²) 49
Pb Free Category e3 Sn
Pitch (mm) 0.8
Pkg. Dimensions (mm) 7.0 x 7.0 x 1.4
Price (USD) $7.2666
Published No
Qty. per Carrier (#) 250
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.4
Width (mm) 7

Description

MC100ES6226 is designed for very skew critical differential clock distribution systems and supports clock frequencies from DC up to 3.0 GHz. Typical applications for the MC100ES6226 are primary clock distribution systems on backplanes of high-performance computer, networking and telecommunication systems, as well as on-board clocking of OC-3, OC-12 and OC-48 speed communication systems. The MC100ES6226 can be operated from a 3.3 V or 2.5 V positive supply without the requirement of a negative supply line. Each of the output banks of three differential clock output pairs may be independently configured to distribute the input frequency or half of the input frequency. The FSEL0 and FSEL1 clock frequency selects are asynchronous control inputs. Any changes of the control inputs require a MR pulse for resynchronization of the ÷2 outputs.