| Pkg. Type: | CLCC |
| Pkg. Code: | CG36 |
| Lead Count (#): | 36 |
| Pkg. Dimensions (mm): | 9.0 x 9.0 x 2.8 |
| Pitch (mm): | 0.6 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pkg. Type | CLCC |
| Lead Count (#) | 36 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Abs. Pull Range Min. (± PPM) | 100 |
| Core Voltage (V) | 3.3 |
| Feedback Input | No |
| Input Freq (MHz) | 19.44 - 19.44 |
| Input Type | Crystal, LVCMOS |
| Inputs (#) | 1 |
| Length (mm) | 9 |
| MOQ | 57 |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Banks (#) | 1 |
| Output Freq Range (MHz) | 155.52 - 155.52, 622.08 - 622.08 |
| Output Skew (ps) | 100 |
| Output Type | LVPECL |
| Output Voltage (V) | 3.3 |
| Outputs (#) | 6 |
| Package Area (mm²) | 81 |
| Pb Free Category | e4 Au |
| Phase Jitter Max RMS (ps) | 1 |
| Phase Jitter Typ RMS (ps) | 0.7 |
| Pitch (mm) | 0.6 |
| Pkg. Dimensions (mm) | 9.0 x 9.0 x 2.8 |
| Prog. Clock | No |
| Published | No |
| Qty. per Carrier (#) | 54 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 2.8 |
| Width (mm) | 9 |
The M926-02 is a Phase-Locked Loop (PLL) based clock generator that uses an internal Voltage Controlled SAW Oscillator (VCSO) to produce a very low jitter output clock. From the M926-02-622.0800, an output clock frequency of 622.08 or 155.52MHz is provided from six LVPECL clock output pairs. (Other frequencies are available; consult the factory.) The accuracy of the output frequency is assured by the internal PLL that phase-locks the internal VCSO to the reference input frequency (19.44MHz for the M926-02-622.0800). The input reference can either be an external crystal, utilizing the internal crystal oscillator, or a stable external clock source such as a packaged crystal oscillator.