Features
- Output clock frequency from 125MHz to 190MHz (Consult factory for frequency availability)
- Eight identical LVPECL output pairs
- Integrated SAW (surface acoustic wave) delay line
- Low jitter 0.7ps RMS (over 12kHz-20MHz)
- Ideal for Gigabit Ethernet clock reference
- Output-to-output skew < 100ps
- External XTAL or LVCMOS reference input
- Industrial temperature grade available
- Single 3.3V power supply
- Small 9 x 9 mm SMT (surface mount) package
Description
The M908-01 is a PLL (Phase Locked Loop) based clock generator that uses an internal VCSO (Voltage Controlled SAW Oscillator) to produce a very low jitter output clock. It is ideal for Gigabit Ethernet. The output clock (frequency of 156.25 or 187.50MHz for example) is provided from eight LVPECL clock output pairs. (Specify frequency at time of order.) The accuracy of the output frequency is assured by the internal PLL, which phase-locks the internal VCSO to the reference input frequency (25 or 30MHz for example). The input reference can either be an external crystal, utilizing the internal crystal oscillator, or a stable external clock source such as a packaged crystal oscillator.
Applied Filters:
Loading