| Pkg. Type: | CLCC |
| Pkg. Code: | CG36 |
| Lead Count (#): | 36 |
| Pkg. Dimensions (mm): | 9.0 x 9.0 x 2.8 |
| Pitch (mm): | 0.6 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pkg. Type | CLCC |
| Lead Count (#) | 36 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Common Input Freq (MHz) | 20MHz, 25MHz, 30MHz |
| Core Voltage (V) | 3.3 |
| Diff. Input Signaling | 3.3 |
| Diff. Output Signaling | 3.3 |
| Divider Value | 1 |
| Feedback Divider | 25 - 25 |
| Function | Clock Generator FOR GbE |
| I/O Voltage (V) | 3.3 - 3.3 |
| Input Freq (MHz) | 20 - 30 |
| Input Type | LVCMOS |
| Inputs (#) | 2 |
| Length (mm) | 9 |
| M/R Look-Up Table | No |
| MOQ | 57 |
| Moisture Sensitivity Level (MSL) | 1 |
| Operating Freq | 125 |
| Output Banks (#) | 1 |
| Output Freq Range (MHz) | 125 - 190 |
| Output Signaling | LVPECL |
| Output Type | LVPECL |
| Output Voltage (V) | 3.3 |
| Outputs (#) | 6 |
| Package Area (mm²) | 81 |
| Pb Free Category | e4 Au |
| Phase Jitter Max RMS (ps) | 1 |
| Phase Jitter Typ RMS (ps) | 0.5 |
| Pitch (mm) | 0.6 |
| Pkg. Dimensions (mm) | 9.0 x 9.0 x 2.8 |
| Pre Divider | 4 |
| Published | No |
| Qty. per Carrier (#) | 54 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Supply Voltage (V) | 3.3 - 3.3 |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 2.8 |
| Width (mm) | 9 |
| Xtal Freq (KHz) | 20 - 30 |
| Xtal Inputs (#) | 2 |
The M906-01 is a PLL (Phase Locked Loop) based clock generator that uses an internal VCSO (Voltage Controlled SAW Oscillator) to produce a very low jitter output clock. It is ideal for Gigabit Ethernet. The output clock (frequency of 156.25 or 187.50MHz for example) is provided from six LVPECL clock output pairs. (Specify frequency at time of order.) The accuracy of the output frequency is assured by the internal PLL, which phase-locks the internal VCSO to the reference input frequency (25 or 30MHz for example). The input reference can either be an external crystal, utilizing the internal crystal oscillator, or a stable external clock source such as a packaged crystal oscillator.