Features
- Output clock frequency from 125MHz to 190MHz (Consult factory for frequency availability)
- Two identical LVPECL output pairs
- Integrated SAW (surface acoustic wave) delay line
- Low jitter 0.5ps RMS (over 12kHz to 20MHz)
- Ideal for Gigabit Ethernet clock reference
- Output-to-output skew < 100ps
- External XTAL or LVCMOS reference input
- Selectable external feed-through clock input
- STOP clock control (Logic 1 stops output clocks)
- Industrial temperature grade available
- Single 3.3V power supply
- Small 9mm x 9mm surface mount package
Description
The M902-01 is a Phase-Locked Loop (PLL) based clock generator that uses an internal Voltage Controlled SAW Oscillator (VCSO) to produce a very low jitter output clock. It is ideal for Gigabit Ethernet. The output clock (frequency of 156.25MHz or 187.50MHz for example) is provided from two LVPECL clock output pairs (Specify frequency at the time of order). The accuracy of the output frequency is assured by the internal PLL, which phase-locks the internal VCSO to the reference input frequency (25MHz or 30MHz for example). The input reference can either be an external crystal, utilizing the internal crystal oscillator, or a stable external clock source such as a packaged crystal oscillator.
Applied Filters:
Loading