Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | BOARD |
| Pkg. Code: | ZA6 |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 20.0 x 13.0 x 6.3 |
| Pitch (mm): |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | BOARD |
| Lead Count (#) | 6 |
| Pb (Lead) Free | No |
| Carrier Type | Tube |
| Abs. Pull Range Min. (± PPM) | 100 |
| Feedback Input | No |
| Freq. Stability Total (± PPM) | 300 |
| Length (mm) | 20 |
| MOQ | 10 |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Freq Range (MHz) | 1747.62 - 1747.62 |
| Output Type | RF OUT |
| Outputs (#) | 1 |
| Package Area (mm²) | 260 |
| Pb Free Category | e0 |
| Phase Jitter Typ RMS (ps) | 0.25 |
| Pkg. Dimensions (mm) | 20.0 x 13.0 x 6.3 |
| Qty. per Carrier (#) | 36 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Supply Voltage (V) | 5 - 5 |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 6.3 |
| VCO Gain Typ. (ppm/V) | 340 |
| Width (mm) | 13 |
The M690SDM is a single frequency/single output SAW-based VCSO for low-jitter clock generation. The M690SDM incorporates an analog X2 frequency multiplier to provide an output frequency that is twice that of the fundamental VCSO frequency.