Skip to main content
Dual Saw, Selectable Frequency VCSO

Package Information

Pkg. Type: CLCC
Pkg. Code: CB6
Lead Count (#): 6
Pkg. Dimensions (mm): 7.5 x 5.0 x 3.0
Pitch (mm): 2.54

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type CLCC
Lead Count (#) 6
Pb (Lead) Free Yes
Carrier Type Tube
Abs. Pull Range Min. (± PPM) 120
Feedback Input No
Freq. Stability Total (± PPM) 100
Length (mm) 7.5
MOQ 69
Moisture Sensitivity Level (MSL) 1
Output Freq Range (MHz) 622.08 - 622.08, 669.327 - 669.327
Output Type LVPECL
Outputs (#) 1
Package Area (mm²) 37.5
Pb Free Category e4 Au
Phase Jitter Typ RMS (ps) 0.16
Pitch (mm) 2.54
Pkg. Dimensions (mm) 7.5 x 5.0 x 3.0
Published No
Qty. per Carrier (#) 64
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Supply Voltage (V) 3.3 - 3.3
Tape & Reel No
Temp. Range (°C) -40 to 85°C
Thickness (mm) 3
VCO Gain Typ. (ppm/V) 400
Width (mm) 5

Description

The M685 is a dual SAW, selectable frequency VCSO frequency source for low-jitter clock generation. An integrated SAW (surface acoustic wave) delay line implements the high-Q VCO (voltage controlled oscillator) function, which results in low output phase noise and very low jitter. The M685-01 is available in a range of center frequencies from 125 to 177 MHz. The M685-02 provides 500 to 708 MHz. Guaranteed minimum pull-range of ±120 ppm meets GbE requirements. (It also fully satisfies ±50 ppm minimum pull-range specification commonly required.) Industry-standard Kvco (VCO Gain) provides full replacement compatibility. The M685 is well suited for phase-locked loop implementations, clock and data recovery circuits, and other timing applications in telecom and optical fiber networking systems (e.g., OC-48).