Skip to main content
Renesas Electronics Corporation
Network Search Engine

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_498
Lead Count (#):100
Pkg. Dimensions (mm):20 x 14 x 1.7
Pitch (mm):

Environmental & Export Classifications

RoHS (M5M5V5A36GP-85#A0)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeLQFP
Carrier TypeEmbossed Tape
Clock frequency (kHz)1000
Lead CompliantNo
Lead Count (#)100
Length (mm)20
MOQ1
Memory Capacity (kbit)18000
Moisture Sensitivity Level (MSL)3
Organization (bit)x 36
Pb (Lead) FreeNo
Pkg. Dimensions (mm)20 x 14 x 1.7
Supply Voltage (V)3.135 - 3.465
Tape & ReelNo
Thickness (mm)1.7
Width (mm)14

Description

Support is limited to customers who have already adopted these products.

Renesas’ Network Search Engines (NSE’s) provide high-performance deterministic search results for packet processing applications, including routers, switches, datacenter and security appliances. Incorporating cutting edge memory array technologies and scalable architecture, this range of NSE’s is the perfect solution for any state-of-the-art networking infrastructure.