| CAD Model: | View CAD Model |
| Pkg. Type: | LQFP |
| Pkg. Code: | pkg_498 |
| Lead Count (#): | 100 |
| Pkg. Dimensions (mm): | 20 x 14 x 1.7 |
| Pitch (mm): |
| RoHS (M5M5V5636GP-16I#B0) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | LQFP |
| Carrier Type | Embossed Tape |
| Clock frequency (kHz) | 167000 |
| Lead Compliant | Yes |
| Lead Count (#) | 100 |
| Length (mm) | 20 |
| MOQ | 1 |
| Memory Capacity (kbit) | 18000 |
| Moisture Sensitivity Level (MSL) | 3 |
| Organization (bit) | x 36 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 20 x 14 x 1.7 |
| Supply Voltage (V) | 2.375 - 2.625, 3.135 - 3.465 |
| Tape & Reel | No |
| Thickness (mm) | 1.7 |
| Width (mm) | 14 |
Support is limited to customers who have already adopted these products.
Renesas’ Network Search Engines (NSE’s) provide high-performance deterministic search results for packet processing applications, including routers, switches, datacenter and security appliances. Incorporating cutting edge memory array technologies and scalable architecture, this range of NSE’s is the perfect solution for any state-of-the-art networking infrastructure.