Skip to main content
32-bit Microcomputers (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#): 144
Pkg. Dimensions (mm): 20x20
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

CPU M32C/80
Bit Size 16
RAM (KB) 24
Program Memory (KB) 4
Lead Count (#) 144
Timer 16-bit x 11-ch
ADC 10-bit x 34-ch
DAC 8-bit x 2-ch
RTC No
LVD or PVD No
DMA No
CAN (ch) 2
Ethernet No
Family Name M16C/R32C/M32C
Length (mm) 20
MOQ 1
Pb (Lead) Free No
Pkg. Dimensions (mm) 20x20
Width (mm) 20

Description

The M32C/85 (M32C/85, M32C/85T) Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.