Skip to main content
Renesas Electronics Corporation
32-bit Microcomputers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):144
Pkg. Dimensions (mm):20x20
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPUM32C/80
Bit Size16
RAM (KB)24
Program Memory (KB)384
Data Flash (KB)4
Lead Count (#)144
Operating Freq (Max) (MHz)32
Timer16-bit x 11-ch
ADC10-bit x 34-ch
DAC8-bit x 2-ch
RTCNo
LVD or PVDYes
DMANo
CAN (ch)2
EthernetNo
Temp. Range (°C)-40 to +85°C
Family NameM16C/R32C/M32C
Length (mm)20
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)20x20
Width (mm)20

Description

The M32C/85 (M32C/85, M32C/85T) Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.