Skip to main content
32-bit Microcomputers (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code: PLQP0144KA-A
Lead Count (#): 144
Pkg. Dimensions (mm): 20 x 20 x 1.7
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

CPU M32C/80
Bit Size 32
Lead Count (#) 144
Operating Freq (Max) (MHz) 30
Timer 16-bit x 11-ch
ADC 10-bit x 34-ch
DAC 8-bit x 2-ch
RTC No
LVD or PVD No
DMA No
CAN (ch) 0
Ethernet No
Temp. Range (°C) -40 to +85°C
Family Name M16C/R32C/M32C
Length (mm) 20
MOQ 1
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free No
Pkg. Dimensions (mm) 20 x 20 x 1.7
Width (mm) 20

Description

The M32C/82 Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.