Skip to main content
Renesas Electronics Corporation
Non-Volatile 16Mb MRAM, Parallel Interface, 35ns and 45ns

Package Information

CAD Model:View CAD Model
Pkg. Type:TSOP
Pkg. Code:PHG54
Lead Count (#):54
Pkg. Dimensions (mm):22.22 x 10.16 x 1.0
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSOP
Lead Count (#)54
Description16Mb Parallel Asynchronous x16, 35ns
Temp. Range (°C)-40 to 85°C
Carrier TypeReel
Density (Kb)16384
FunctionNon-Volatile Memory
I/O Voltage (V)3 - 3
InterfaceParallel
Length (mm)22.22
MOQ1000
Moisture Sensitivity Level (MSL)3
Operating Voltage Range (V)2.7 - 3.6
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Pitch (mm)0.8
Pkg. Dimensions (mm)22.22 x 10.16 x 1.0
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)13
Speed35ns
Tape & ReelYes
Thickness (mm)1
Width (mm)10.16

Description

The M3016316 is a high performance parallel interface non-volatile MRAM with 16Mbit density. It features SRAM compatible read and write access times of 35ns or 45ns. It operates from -40° to +85° (industrial version) and -40°C to +105°C (industrial plus version). The device is offered in 48-ball FBGA and 54-TSOP packages.