Skip to main content
Renesas Electronics Corporation
Non-Volatile 16Mb MRAM, Parallel Interface, 35ns and 45ns

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BCG48
Lead Count (#):48
Pkg. Dimensions (mm):10.0 x 10.0 x 1.27
Pitch (mm):0.75

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCABGA
Lead Count (#)48
Description16Mb Parallel Asynchronous x16, 35ns
Temp. Range (°C)-40 to 85°C
Carrier TypeTray
Density (Kb)16384
FunctionNon-Volatile Memory
I/O Voltage (V)3 - 3
InterfaceParallel
Length (mm)10
MOQ168
Moisture Sensitivity Level (MSL)3
Operating Voltage Range (V)2.7 - 3.6
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Pitch (mm)0.75
Pkg. Dimensions (mm)10.0 x 10.0 x 1.27
Price (USD)$62.8656
Qty. per Carrier (#)168
Qty. per Reel (#)0
Speed35ns
Tape & ReelNo
Thickness (mm)1.27
Width (mm)10

Description

The M3016316 is a high performance parallel interface non-volatile MRAM with 16Mbit density. It features SRAM compatible read and write access times of 35ns or 45ns. It operates from -40° to +85° (industrial version) and -40°C to +105°C (industrial plus version). The device is offered in 48-ball FBGA and 54-TSOP packages.