Skip to main content
Renesas Electronics Corporation
Non-Volatile 4Mb MRAM, Parallel Interface, 35ns and 45ns

Package Information

CAD Model:View CAD Model
Pkg. Type:TSOP
Pkg. Code:PHG44
Lead Count (#):44
Pkg. Dimensions (mm):18.41 x 10.16 x 1.0
Pitch (mm):0.8

Environmental & Export Classifications

RoHS (M3004316035NX0PTAY)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSOP
Lead Count (#)44
Description4Mb Parallel Asynchronous x16, 35ns
Temp. Range (°C)-40 to 105°C
Carrier TypeTray
Density (Kb)4096
FunctionNon-Volatile Memory
I/O Voltage (V)3 - 3
InterfaceParallel
Lead CompliantNo
Length (mm)18.41
MOQ135
Moisture Sensitivity Level (MSL)3
Operating Voltage Range (V)2.7 - 3.6
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Pitch (mm)0.8
Pkg. Dimensions (mm)18.41 x 10.16 x 1.0
Price (USD)$14.95148
Qty. per Carrier (#)135
Qty. per Reel (#)0
Speed35ns
Tape & ReelNo
Thickness (mm)1
Width (mm)10.16

Description

The M3004316 is a high performance parallel interface non-volatile MRAM with 4Mbit density. It features SRAM compatible read and write access times of 35ns or 45ns. It operates from -40° to +85° (industrial version) and -40°C to +105°C (industrial plus version). The device is offered in 48-ball FBGA, 44-TSOP (4Mb), and 54-TSOP packages.