Skip to main content
Renesas Electronics Corporation
Non-Volatile 4Mb MRAM, Parallel Interface, 35ns and 45ns

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BCG48
Lead Count (#):48
Pkg. Dimensions (mm):10.0 x 10.0 x 1.27
Pitch (mm):0.75

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCABGA
Lead Count (#)48
Description4Mb Parallel Asynchronous x16, 35ns
Temp. Range (°C)-40 to 105°C
Carrier TypeReel
Density (Kb)4096
FunctionNon-Volatile Memory
I/O Voltage (V)3 - 3
InterfaceParallel
Length (mm)10
MOQ2000
Moisture Sensitivity Level (MSL)3
Operating Voltage Range (V)2.7 - 3.6
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Pitch (mm)0.75
Pkg. Dimensions (mm)10.0 x 10.0 x 1.27
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Reel Size (in)13
Speed35ns
Tape & ReelYes
Thickness (mm)1.27
Width (mm)10

Description

The M3004316 is a high performance parallel interface non-volatile MRAM with 4Mbit density. It features SRAM compatible read and write access times of 35ns or 45ns. It operates from -40° to +85° (industrial version) and -40°C to +105°C (industrial plus version). The device is offered in 48-ball FBGA, 44-TSOP (4Mb), and 54-TSOP packages.