Skip to main content
Renesas Electronics Corporation
Non-Volatile 4Mb High Performance MRAM, 3.0V

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:NFT8
Lead Count (#):8
Pkg. Dimensions (mm):6.0 x 5.0 x 0.75
Pitch (mm):1.27

Environmental & Export Classifications

RoHS (M30042040054X0IWAY)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

I/O Frequency (MHz)54 - 54
Pkg. TypeDFN
Temp. Range (°C)-40 to 85°C
Carrier TypeTray
Density (Kb)4096
I/O TypeSPI
I/O Voltage (V)3 - 3
InterfaceQSPI
Lead CompliantNo
Lead Count (#)8
Length (mm)6
MOQ225
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Pitch (mm)1.27
Pkg. Dimensions (mm)6.0 x 5.0 x 0.75
Price (USD)$10.13044
Qty. per Carrier (#)455
Qty. per Reel (#)0
Tape & ReelNo
Thickness (mm)0.75
Width (mm)5

Description

The M3004204 series is a 4Mbit high performance non-volatile MRAM with speed up to 108MHz. The M3004204 offers superior reliability and greater than 20-year data retention (at 85°C). It does not require backup battery or capacitor(s) compared to non-volatile SRAM. The M3004204 supports Quad SPI, SDR and DDR interface. It operates at 3V typical from -40°C to +105°C (industrial plus version) and offered in an SOIC or DFN (WSON) package.