Skip to main content
Renesas Electronics Corporation
Non-Volatile 4Mb High Performance MRAM, 3.0V

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:PWG8
Lead Count (#):8
Pkg. Dimensions (mm):5.23 x 5.28 x 2.16
Pitch (mm):1.27

Environmental & Export Classifications

RoHS (M30042040054X0ISAY)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

I/O Frequency (MHz)54 - 54
Pkg. TypeSOIC
Temp. Range (°C)-40 to 85°C
Carrier TypeTray
Density (Kb)4096
I/O TypeSPI
I/O Voltage (V)3 - 3
InterfaceQSPI
Lead CompliantNo
Lead Count (#)8
Length (mm)5.23
MOQ150
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Pitch (mm)1.27
Pkg. Dimensions (mm)5.23 x 5.28 x 2.16
Price (USD)$10.13047
Qty. per Carrier (#)300
Qty. per Reel (#)0
Tape & ReelNo
Thickness (mm)2.16
Width (mm)5.28

Description

The M3004204 series is a 4Mbit high performance non-volatile MRAM with speed up to 108MHz. The M3004204 offers superior reliability and greater than 20-year data retention (at 85°C). It does not require backup battery or capacitor(s) compared to non-volatile SRAM. The M3004204 supports Quad SPI, SDR and DDR interface. It operates at 3V typical from -40°C to +105°C (industrial plus version) and offered in an SOIC or DFN (WSON) package.