| CAD Model: | View CAD Model |
| Pkg. Type: | SOIC |
| Pkg. Code: | PWG8 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 5.23 x 5.28 x 2.16 |
| Pitch (mm): | 1.27 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| I/O Frequency (MHz) | 54 - 54 |
| Pkg. Type | SOIC |
| Temp. Range (°C) | -40 to 85°C |
| Carrier Type | Reel |
| Density (Kb) | 4096 |
| I/O Type | SPI |
| I/O Voltage (V) | 3 - 3 |
| Interface | QSPI |
| Lead Count (#) | 8 |
| Length (mm) | 5.23 |
| MOQ | 2000 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 5.23 x 5.28 x 2.16 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2000 |
| Reel Size (in) | 13 |
| Tape & Reel | Yes |
| Thickness (mm) | 2.16 |
| Width (mm) | 5.28 |
The M3004204 series is a 4Mbit high performance non-volatile MRAM with speed up to 108MHz. The M3004204 offers superior reliability and greater than 20-year data retention (at 85°C). It does not require backup battery or capacitor(s) compared to non-volatile SRAM. The M3004204 supports Quad SPI, SDR and DDR interface. It operates at 3V typical from -40°C to +105°C (industrial plus version) and offered in an SOIC or DFN (WSON) package.