Skip to main content
VCSO Based FEC Clock PLL

Package Information

Pkg. Type: CLCC
Pkg. Code: CG36
Lead Count (#): 36
Pkg. Dimensions (mm): 9.0 x 9.0 x 2.8
Pitch (mm): 0.6

Environmental & Export Classifications

Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
Moisture Sensitivity Level (MSL) 1

Product Attributes

Pkg. Type CLCC
Lead Count (#) 36
Pb (Lead) Free Yes
Carrier Type Tube
Abs. Pull Range Min. (± PPM) 120
Core Voltage (V) 3.3
Feedback Input No
Input Freq (MHz) 10 - 700
Input Type LVCMOS, LVPECL, LVDS
Inputs (#) 2
Length (mm) 9
MOQ 57
Moisture Sensitivity Level (MSL) 1
Output Banks (#) 2
Output Freq Range (MHz) 155.52 - 155.52, 622.08 - 622.08
Output Type LVPECL
Output Voltage (V) 3.3
Outputs (#) 2
Package Area (mm²) 81
Pb Free Category e4 Au
Phase Jitter Typ RMS (ps) 0.5
Pitch (mm) 0.6
Pkg. Dimensions (mm) 9.0 x 9.0 x 2.8
Prog. Clock No
Published No
Qty. per Carrier (#) 54
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 2.8
Width (mm) 9

Description

The M2006-02 is a Voltage Controlled SAW Oscillator (VCSO) based clock generator PLL designed for clock frequency translation and jitter attenuation. The device supports both forward and inverse Forward Error Correction (FEC) clock multiplication ratios, pin-selected from pre-programming look-up tables.