Skip to main content
VCSO Based FEC Clock PLL

Package Information

Pkg. Type: CLCC
Pkg. Code: CG36
Lead Count (#): 36
Pkg. Dimensions (mm): 9.0 x 9.0 x 2.8
Pitch (mm): 0.6

Environmental & Export Classifications

Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
Moisture Sensitivity Level (MSL) 1

Product Attributes

Pkg. Type CLCC
Lead Count (#) 36
Pb (Lead) Free Yes
Carrier Type Reel
Common Input Freq (MHz) 21.67MHz, 86.69MHz, 173.37MHz, 693.48MHz
Core Voltage (V) 3.3
Diff. Input Signaling 3.3
Diff. Output Signaling 3.3
Divider Value 1, 4
Feedback Divider 1 - 1, 2 - 2, 4 - 4, 8 - 8, 14 - 14, 15 - 15, 32 - 32, 79 - 79, 85 - 85, 236 - 236, 239 - 239, 255 - 255
Function FEC Translation Clock PLL, Jitter Attenuation
I/O Voltage (V) 3.3 - 3.3
Input Freq (MHz) 10 - 700
Input Type LVPECL
Inputs (#) 2
Length (mm) 9
M/R Look-Up Table Yes
MOQ 500
Moisture Sensitivity Level (MSL) 1
Operating Freq 693.483
Output Banks (#) 2
Output Freq Range (MHz) 100 - 700
Output Signaling LVPECL
Output Type LVPECL
Output Voltage (V) 3.3
Outputs (#) 2
Package Area (mm²) 81
Pb Free Category e4 Au
Phase Jitter Max RMS (ps) 0.5
Phase Jitter Typ RMS (ps) 0.25
Pitch (mm) 0.6
Pkg. Dimensions (mm) 9.0 x 9.0 x 2.8
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 500
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Supply Voltage (V) 3.3 - 3.3
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 2.8
Width (mm) 9

Description

The M2006-02A is a VCSO (Voltage Controlled SAW Oscillator) based clock generator PLL designed for clock frequency translation and jitter attenuation. The device supports both forward and inverse FEC (Forward Error Correction) clock multiplication ratios. Multiplication ratios are pin-selected from pre-programming look-up tables.