Skip to main content
Renesas Electronics Corporation
16-bit Microcomputers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PRQP0100JB-A
Lead Count (#):100
Pkg. Dimensions (mm):14x20
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

CPUM16C/80
Bit Size32
Lead Count (#)100
Operating Freq (Max) (MHz)20
Timer16-bit x 11-ch
ADC10-bit x 10-ch
DAC8-bit x 2-ch
RTCNo
LVD or PVDNo
DMANo
CAN (ch)0
EthernetNo
Family NameM16C/R32C/M32C
Length (mm)20
MOQ1
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeNo
Pkg. Dimensions (mm)14x20
Width (mm)14

Description

The M16C/80 Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RX231, RX651 Group.