Skip to main content
Renesas Electronics Corporation
16-bit Microcomputers Optimized for Power Line Communication

Package Information

CAD Model:View CAD Model
Pkg. Type:HTFQFP
Pkg. Code:pkg_6816
Lead Count (#):100
Pkg. Dimensions (mm):14 x 14 x 1.2
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUM16C/60
Bit Size16
RAM (KB)31KB
Program Memory (KB)256
Data Flash (KB)8
Lead Count (#)100
Operating Freq (Max) (MHz)30.72
Timer16-bit x 11-ch
ADC10-bit x 18-ch
RTCYes
LVD or PVDYes
DMANo
CAN (ch)0
EthernetNo
Temp. Range (°C)-40 to +85°C
Family NameM16C
Length (mm)14
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 1.2
Price (USD)$24.37733
Width (mm)14

Description

These microcontrollers incorporate an IT900/IT700 power line modem developed by YITRAN and are optimized for power line communication. The frequency band used for power line communication is 100 to 400 kHz, and a maximum communication rate of 500 Kbps is possible (when set to Japan or North America mode). When using the PLL frequency synthesizer, the maximum operating frequency is 30.72 MHz. 100-pin packages are available.