Skip to main content
Renesas Electronics Corporation
Highly Integrated Single-chip 16-bit Microcomputers with PLC Modem Core

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_493
Lead Count (#):64
Pkg. Dimensions (mm):10 x 10 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (M306S0FADGP#U3)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUM16C/60
Bit Size16
RAM (KB)24
Program Memory (KB)96
Lead Count (#)64
Operating Freq (Max) (MHz)15.36
Timer16-bit x 5-ch
RTCNo
LVD or PVDNo
DMANo
EthernetNo
Temp. Range (°C)-40 to +105
Carrier TypeTape
Family NameM16C
Lead CompliantYes
Length (mm)10
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 10 x 1.7
Pkg. TypeLFQFP
Tape & ReelNo
Thickness (mm)1.7
Width (mm)10

Description

These MCUs are ideal for low-cost networking applications. They integrate the IT800 power line modem developed by YITRAN, which provides communication over power lines using the 120 kHz to 400 kHz (FCC, ARIB) or 20 kHz to 80 kHz (CENELEC A) or 95 kHz to 125 kHz (CENELEC B) frequency band and achieves data transfer rates of up to 7.5 kbps. The MCUs can run a software library for the Data Link Layer (layer 2 of the OSI model) for “Protocol agnostic” solution. Maximum operating frequency is 15.36 MHz when using a PLL Synthesizer. A 64-pin package is available.