Skip to main content
Renesas Electronics Corporation
16-bit Microcomputers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PLQP0116JA-A
Lead Count (#):116
Pkg. Dimensions (mm):20x20
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

CPUM16C/60
Bit Size16
Lead Count (#)116
Operating Freq (Max) (MHz)16
Timer16-bit x 11-ch
RTCYes
LVD or PVDNo
DMANo
CAN (ch)0
EthernetNo
Temp. Range (°C)-20 to +70°C
Family NameM16C/R32C/M32C
Length (mm)20
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)20x20
Width (mm)20

Description

The M16C/6H Group is supported only for customers who have already adopted these products.