Skip to main content
Renesas Electronics Corporation
16-bit Microcomputers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:VQFN
Pkg. Code:pkg_8746
Lead Count (#):48
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (R5F36B4BNNP#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUM16C/60
Bit Size16
RAM (KB)20
Program Memory (KB)192
Data Flash (KB)8
Lead Count (#)48
Operating Freq (Max) (MHz)16
Timer16-bit x 11-ch
RTCNo
LVD or PVDNo
DMANo
EthernetNo
Temp. Range (°C)-20 to +85
Carrier TypeTray
Family NameM16C/R32C/M32C
Lead CompliantYes
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. TypeVQFN
Tape & ReelNo

Description

The M16C/6B Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.